Driving down energy use
With Danfoss variable frequency drives, energy consumption shrinks geometrically
To create impressive energy savings, it takes deep insight into the physics of energy consumption. That's why advancements in energy-efficient drives and pumps take advantage of Affinity Laws -- mathematical formulas that describe the relationship between speed and power. Theoretically, power consumption in rotating machinery is directly proportional to the cube of speed -- which means reducing speed by 20% could produce energy savings of nearly 50%. Putting theory into practice, Danfoss draws on four decades of practical experience in water/wastewater and HVAC applications to create the broadest array of variable frequency drives (VFDs). By varying the frequency of electrical current supplied to the motor, Danfoss VFDs can reduce a motor’s rotational speed to match the workload more precisely -- which multiplies energy savings. Count on Danfoss EnVisioneering to help you create an efficient solution that delivers a real competitive advantage in a constantly changing world.
Products
 |
|
>VLT® HVAC Drive FC 100 Series Combining intelligence and flexibility under any condition
The unique part-load demands and off-design conditions of HVAC applications are ideal for the Danfoss VLT® HVAC Drive. A modular plug-and-play platform dedicated to HVAC provides energy monitoring, trending, and easy-to-use operational and maintenance features. Comes with Automatic Energy Optimizer (AEO) to self-adjust to changing operational profiles for maximum energy efficiency. Includes built-in inductors and capacitors to reduce harmonic distortion and heat. |
|
|
|
 |
|
>VLT® AQUA Drive FC 200 Series Redefining the standards for the water/wastewater markets
The VLT® AQUA Drive is the perfect match for pumps and blowers in modern water and wastewater systems. Cascade Control for up to 8 pumps in fixed speed mode or master/follower mode scales up to handle changing capacities. Comes with Automatic Energy Optimizer (AEO) to self-adjust to changing operational profiles. Also offers PID closed-loop control to maintain constant pressure/flow while fine-tuning pump speed to save the most energy, and also includes built-in inductors and capacitors to reduce harmonic distortion and heat. |
|
|
|
 |
|
>VLT® Automation Drive FC 300 Series An advanced solution for constant or variable torque
The VLT® Automation Drive is a single drive concept that covers the entire spectrum of drive applications -- a major benefit in commissioning, operating and maintaining the equipment. Automatic Motor Adaptation (AMA) provides a self-tuning drive function that simplifies system commissioning by automatically aligning the electrical parameters to their maximum efficiency based on the motor’s electrical characteristics. The drive also includes built-in inductors and capacitors to reduce harmonic distortion and heat. |